IESNA:LM-63-2002
[TEST]P1293199
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R40W2N902750DE010 E3D1LI_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 3500K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]829
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1927 1925.9 1923 1918.6 1913.1 1905.8 1897.4 1887 1874.2 1856.8
1834.7 1808.9 1774.4 1731.7 1676 1607.5 1520.1 1420.6 1301 1174.8
1036.9 899.1 763.3 628 495.1 374.7 277.4 203.2 152.7 118.7
95.8 79.2 66.2 60.4 54.6 44.4 35.4 27.9 22.1 19.7
17.4 14.5 11.9 7.8 5.2 3.2 1.5 0.6 0.6 0.3
0.3 0.3 0.3 0 0 0 0 0 0 0
0 0 0
